ACME_T153004_01_PRODIMAGE
ACME_T153004_01_PRODIMAGE
ACME_T253010S_02_PRODIMAGE
ACME_T253010S_03_PRODIMAGE
ACME_T253010S_04_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA

Brand:

Acme Electric

Catalog ID:

T153004

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.05kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T153004

Construction

Encapsulated

kVA

0.1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

130°C

UPC

047503086285

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

4 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

3

Pallet Quantity

250

Resources and downloads