text.skipToContent text.skipToNavigation

T153104

by Acme Electric 

Catalog ID: T153104

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 0.05kVA

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    Construction Encapsulated
    Max Temperature Rise 115 Degrees Celsius
    Mounting Type Wall
    Primary Voltage 600
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 120/240 V
    UL Insulation Class 130°C
    UPC 047503001172
    Winding Material CU
    kVA 0.1

    Dimensions

    Height 6.41 in
    Length 3.05 in
    Weight 4 lb
    Width 3.14 in

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage 600 V

    Certifications and Compliance

    CSA Standard C22.2 No. 47
    Nema Rating NEMA 3R
    UL Standard UL 506

    Resources/Downloads