text.skipToContent text.skipToNavigation

Low Voltage Lighting Transformer - Single Phase, 240 - 24V, 1000VA

By Acme Electric 

Catalog ID: T179619S

By Acme Electric
Low Voltage Lighting Transformer - Single Phase, 240 - 24V, 1000VA
  • Copper lead wires for hardwiring
  • Primary and secondary overload protection
  • Full fault current carrying Farady Shield
  • Single and dual knockouts

Product Details

General

Circuit Breaker Style Magnetic Toggle On/Off Breaker
Construction Encapsulated
Electrostatic Shield Shielded
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Primary Voltage 240
Product Category Low Voltage Lighting Transformer
Secondary Voltage 24 V
UL Insulation Class 180°C
UPC 047503410226
Winding Material CU

Dimensions

Dimensions 5.2 in x 5.41 in x 11.93 in
Height 11.93 in
Length 5.2 in
Weight 1 lb
Width 5.41 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 V

Certifications and Compliance

CSA Standard C22.2 No 47
Nema Rating NEMA 2
UL Standard UL 506

Resources and Downloads