Image of WC333K07 Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 333kVA

Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 333kVA

Brand: Acme Electric

Catalog ID: WC333K07

Medium Voltage Transformer - Single Phase, 4800 - 120/240V, 333kVA

General

Catalog Number

WC333K07

Construction

kVA

333

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

120/240 V

UPC

047503097397

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

2520 lb

Width

64 in

Electrical Ratings

Efficiency

99.03%

Frequency Rating

60 Hz

kVA

333

Primary Voltage

4800 V

Primary Voltage

4800

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562