Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Bolt In Breakers
Image of PTBB3150022LS Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Bolt In Breakers

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Bolt In Breakers

Brand: Acme Electric

Catalog ID: PTBB3150022LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 22.5kVA, Bolt In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBB3150022LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

22.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B070L (70A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B370 (70A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090336

Winding Material

AL

Dimensions

Dimensions

13.75 in x 33 in x 43.75 in

Height

43.75 in

Length

13.75 in

Weight

535 lb

Width

33 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

22.5

Primary Breaker

ED43B070L (70A)

Primary Voltage

480D V

Primary Voltage

480

Secondary Breaker

B370 (70A)

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1