Image of PT061150010LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PT061150010LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150010LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

10

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B035L (35A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q250 (50A)

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503330043

Winding Material

AL

Dimensions

Dimensions

11 in x 15.88 in x 34.38 in

Height

34.38 in

Length

11 in

Weight

185 lb

Width

15.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

10

Primary Breaker

ED42B035L (35A)

Primary Voltage

480 V

Primary Voltage

480

Secondary Breaker

Q250 (50A)

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1