
Brand: Acme Electric
Catalog ID: SA3701319
Catalog Number
SA3701319
Material Type
ZFIN
Product Category
Accessories
UPC
047503841549
Dimensions
1.63 in x 30 in x 38 in
Height
38 in
Length
1.63 in
Weight
20 lb
Width
30 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
5