
Catalog Number
WSA2
Material Type
ZFIN
Product Category
Accessories
UPC
047503736593
Dimensions
33 in x 7.25 in x 3.25 in
Height
3.25 in
Length
33 in
Weight
7 lb
Width
7.25 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
30