ACME_PPH_534412_AY_PRODUCT_IMAGE
* Representative image
ACME_PPH_534412_AY_PRODUCT_IMAGE

Transformer Accessories, Weathershield Kit

Brand:

Acme Electric

Catalog ID:

WSA3

Weathershield Kit

Product details

General

Catalog Number

WSA3

Product Category

Accessories

UPC

047503736609

Dimensions

Dimensions

33 in x 7.25 in x 3.25 in

Height

3.25 in

Length

33 in

Weight

8 lb

Width

7.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources and downloads