Image of WSA5 Transformer Accessories, Weathershield Kit

Transformer Accessories, Weathershield Kit

Brand: Acme Electric

Catalog ID: WSA5

Weathershield Kit

General

Catalog Number

WSA5

Material Type

ZFIN

Product Category

Accessories

UPC

047503085226

Dimensions

Dimensions

55 in x 7.75 in x 3.75 in

Height

3.75 in

Length

55 in

Weight

10 lb

Width

7.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

25