ACME_T3793133S_01_PRODIMAGE
ACME_T3793133S_01_PRODIMAGE
play
Product Information Video Series - 3 Phase Buck Boost

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 112.5kVA

Brand:

Acme Electric

Catalog ID:

A3112K0310B

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 112.5kVA

  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

A3112K0310B

Construction

Encapsulated

kVA

112.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

208 V

UPC

047503006979

Winding Material

AL

Dimensions

Dimensions

11.14 in x 27.13 in x 24.81 in

Height

24.81 in

Length

11.14 in

Weight

600 lb

Width

27.13 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 V

Certifications And Compliance

Nema Rating

NEMA 3R

Resources and downloads

Specifications

Videos

play
Product Information Video Series - 3 Phase Buck Boost

Terms and Conditions