ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_01_PRODIMAGE
play
ACME_T2535183S_02_PRODIMAGE

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 10kVA

Brand:

Acme Electric

Catalog ID:

T1010K0220CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 10kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
10
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Secondary Voltage
120/240 V
UL Insulation Class
180°C
Winding Material
AL

Dimensions

Dimensions
10.84 in x 13.5 in x 15.19 in
Height
15.19 in
Length
10.84 in
Weight
124 lb
Width
13.5 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
120/208/240/277 V

Certifications And Compliance

Nema Rating
NEMA 3R
UL Standard
UL 506

Resources and downloads

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2