ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_01_PRODIMAGE
play
ACME_T2535183S_02_PRODIMAGE

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 7.5kVA

Brand:

Acme Electric

Catalog ID:

T1007K0220CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 7.5kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T1007K0220CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

120/240 V

UL Insulation Class

180°C

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

105 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120/208/240/277 V

Certifications And Compliance

Nema Rating

NEMA 3R

UL Standard

UL 506

Resources and downloads

Specifications

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2