ACME_PPH_534_AS_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AS_PRODUCT_IMAGE
play

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1.5kVA

Brand:

Acme Electric

Catalog ID:

T1105K0200CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 1.5kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T1105K0200CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1.5

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

120/240 V

UL Insulation Class

180°C

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 11.62 in

Height

11.62 in

Length

5.13 in

Weight

30 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Certifications And Compliance

Nema Rating

NEMA 3R

UL Standard

UL 506

Resources and downloads

Specifications

Videos

play
Encapsulated Transformers for Hazardous Locations Class I Div 2