ACME_PPH_534_K_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_K_PRODUCT_IMAGE
ACME_T3793133S_02_PRODIMAGE
ACME_T3793133S_04_PRODIMAGE
ACME_T3793133S_03_PRODIMAGE

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA

Brand:

Acme Electric

Catalog ID:

DTFA0112S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps
1
BNFC Taps
1
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
11
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Primary Voltage
230Δ
Product Category
Drive Isolation Transformer
Secondary Voltage
230Y/133 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503000618
Winding Material
AL

Dimensions

Dimensions
9.03 in x 20.3 in x 18.86 in
Height
18.86 in
Length
9.03 in
Weight
265 lb
Width
20.3 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
230D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506