ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 63kVA

Brand:

Acme Electric

Catalog ID:

DTFA0634S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 63kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA2

Product details

General

ANFC Taps
2
BNFC Taps
2
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
63
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
230Δ
Product Category
Drive Isolation Transformer
Secondary Voltage
230Y/133 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000694
Winding Material
AL

Dimensions

Dimensions
22.37 in x 28.15 in x 29.9 in
Height
29.9 in
Length
22.37 in
Weight
495 lb
Width
28.15 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
230D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Standard
UL 1561