ACME_T3150K0013B_01_PRODIMAGE
* Representative image
ACME_T3150K0013B_01_PRODIMAGE

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 175kVA

Brand:

Acme Electric

Catalog ID:

DTGA01754S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 175kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA4

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGA01754S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

175

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000724

Winding Material

AL

Dimensions

Dimensions

29.88 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.88 in

Weight

1100 lb

Width

32.9 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

460D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561