ACME_PPH_534_AV_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AV_PRODUCT_IMAGE

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133

Brand:

Acme Electric

Catalog ID:

DTGA02754S

460Δ Primary Volts - 230Y/133 Secondary Volts - 3Ø.

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps

2

BNFC Taps

2

kVA

275

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133

Taps % Steps

2.5%

UL Insulation Class

220°C

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561