ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_04_PRODIMAGE
ACME_T2530144S_02_PRODIMAGE
ACME_T2530144S_03_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 1kVA

Brand:

Acme Electric

Catalog ID:

GP121000S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 1kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

GP121000S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

180°C

UPC

047503001080

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

30 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

277/480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

20