ACME_PPH_534_AW_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AW_PRODUCT_IMAGE

Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA

Brand:

Acme Electric

Catalog ID:

WC100K03

Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA

Product details

General

Construction
Ventilated
kVA
100
Mounting Type
Floor
Primary Voltage
2400
Product Category
Medium Voltage Transformer
Secondary Voltage
600 V
UPC
047503097076
Winding Material
AL

Dimensions

Depth
26.5 in
Height
51.5 in
Weight
1150 lb
Width
40.5 in

Electrical Ratings

Efficiency
98.82%
Frequency Rating
60 Hz
Primary Voltage
2400 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562