Brand: Acme Electric
Catalog ID: T3150K0013BK13SF
ANFC Taps
2
BNFC Taps
4
Catalog Number
T3150K0013BK13SF
Construction
Ventilated
Electrostatic Shield
Shielded
K Factor
13
kVA
150
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Primary Voltage
480Δ
Product Category
Non Linear Load Transformer
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503094679
Winding Material
AL
Dimensions
29.87 in x 32.9 in x 41.52 in
Height
41.52 in
Length
29.87 in
Weight
1600 lb
Width
32.9 in
Efficiency
98.83%
Frequency Rating
60 Hz
Primary Voltage
480D V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561