Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4
Image of T3015K0013BK4S Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4

Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4

Brand: Acme Electric

Catalog ID: T3015K0013BK4S

Non Linear Load Transformer - Three Phase, 480? - 208Y/120V, 15kVA, K4

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3015K0013BK4S

Construction

Ventilated

Electrostatic Shield

Shielded

K Factor

4

kVA

15

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Non Linear Load Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093795

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

300 lb

Width

24.39 in

Electrical Ratings

Efficiency

97.89%

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1

Resources and downloads