ACME_PPH_534348_V_PRODUCT_IMAGE
* Representative image
ACME_PPH_534348_V_PRODUCT_IMAGE

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 30kVA, Snap In Breakers

Brand:

Acme Electric

Catalog ID:

PTBA3150030LS

Panel-Tran Zone Power Centers - Three Phase, 480Δ - 208Y/120V, 30kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps
-
BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
30
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED43B090L (90A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q3100 (100A)
Secondary Voltage
208Y/120 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503721056
Winding Material
AL

Dimensions

Dimensions
13.75 in x 33 in x 43.75 in
Height
43.75 in
Length
13.75 in
Weight
680 lb
Width
33 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062

Logistics

Carton Quantity
1
Pallet Quantity
1

Resources and downloads