WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
ACME_PT061150005LS-03_PRODIMAGE
ACME_PT061150005LS-02_PRODIMAGE
+1
WDK_PTBA3150030LS_OPEN_03_PRODIMAGE_PRIMARY

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Bolt In Breakers, 304 Stainless Steel

Brand:

Acme Electric

Catalog ID:

PT0B1150010SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Bolt In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps
-
BNFC Taps
2
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
10
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B035L (35A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
B250H (50A)
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503090442
Winding Material
CU

Dimensions

Dimensions
12.38 in x 17.13 in x 34.38 in
Height
34.38 in
Length
12.38 in
Weight
185 lb
Width
17.13 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
480 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 1062

Resources and downloads