WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_CLOSED_01_PRODIMAGE_PRIMARY
WDK_PTBA3150030LS_OPEN_03_PRODIMAGE_PRIMARY
ACME_PT061150005LS-02_PRODIMAGE
+1
ACME_PT061150005LS-03_PRODIMAGE

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Snap In Breakers

Brand:

Acme Electric

Catalog ID:

PT061150025LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150025LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

25

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B090L (90A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q2125 (125A)

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503087091

Winding Material

AL

Dimensions

Dimensions

13.5 in x 17.88 in x 41.88 in

Height

41.88 in

Length

13.5 in

Weight

330 lb

Width

17.88 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 1062

Logistics

Carton Quantity

1

Pallet Quantity

1