ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
ACME_T2530144S_03_PRODIMAGE
+1
ACME_T2530144S_04_PRODIMAGE

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 3kVA

Brand:

Acme Electric

Catalog ID:

T111686

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 3kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Construction
Encapsulated
kVA
3
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage
12/24 V
UL Insulation Class
180°C
UPC
047503084939
Winding Material
CU

Dimensions

Dimensions
7.13 in x 10.31 in x 11.5 in
Height
11.5 in
Length
7.13 in
Weight
55 lb
Width
10.31 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
120 X 240 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Engineering Drawing

Terms and Conditions