ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
ACME_T253010S_02_PRODIMAGE
+1
ACME_T253010S_03_PRODIMAGE

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

Brand:

Acme Electric

Catalog ID:

T137920

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T137920

Construction

Encapsulated

kVA

1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage

24/48 V

UL Insulation Class

180°C

UPC

047503086100

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

24 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Terms and Conditions

Engineering Drawing