ACME_PPH_53434_AJ_PRODUCT_IMAGE
* Representative image
ACME_PPH_53434_AJ_PRODUCT_IMAGE
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA

Brand:

Acme Electric

Catalog ID:

T181056

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 150VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Construction
Encapsulated
kVA
0.15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage
16/32 V
UL Insulation Class
180°C
UPC
047503085523
Winding Material
CU

Dimensions

Dimensions
3.67 in x 3.89 in x 7.16 in
Height
7.16 in
Length
3.67 in
Weight
7 lb
Width
3.89 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
120 X 240 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
96

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

3D Models

Engineering Drawing

Terms and Conditions