ACME_T253010S_01_PRODIMAGE
ACME_T253010S_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
ACME_T253010S_02_PRODIMAGE
+1
ACME_T253010S_03_PRODIMAGE

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 500VA

Brand:

Acme Electric

Catalog ID:

T181058

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 500VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Construction
Encapsulated
kVA
0.5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage
16/32 V
UL Insulation Class
180°C
UPC
047503176108
Winding Material
CU

Dimensions

Dimensions
4.2 in x 4.37 in x 9.06 in
Height
9.06 in
Length
4.2 in
Weight
15 lb
Width
4.37 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
120 X 240 V

Certifications And Compliance

CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

3D Models

Terms and Conditions

Engineering Drawing