Brand:
Acme Electric
Catalog ID:
T181061
Catalog Number
Construction
kVA
Max Temperature Rise
Mounting Type
Primary Voltage
Product Category
Secondary Voltage
UL Insulation Class
UPC
Winding Material
Dimensions
Height
Length
Weight
Width
Frequency Rating
Primary Voltage
Buy American Compliant
CSA Standard
Nema Rating
UL Standard