ACME_T153004_01_PRODIMAGE
ACME_T153004_01_PRODIMAGE
play
Product Information Video Series - Buck Boost Transformers
ACME_T253010S_02_PRODIMAGE
+1
ACME_T253010S_03_PRODIMAGE

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 100VA

Brand:

Acme Electric

Catalog ID:

T181062

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 100VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T181062

Construction

Encapsulated

kVA

0.1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage

24/48 V

UL Insulation Class

180°C

UPC

047503183489

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

5 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

440

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Terms and Conditions

Engineering Drawing