ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_ 01_PRODIMAGE
ACME_T3015K0013_03_PRODIMAGE
ACME_T3015K0013_02_PRODIMAGE
ACME_T3015K0013_04_PRODIMAGE

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K13, 115°C Rise

Brand:

Acme Electric

Catalog ID:

T3015K0013BK13SF

Non Linear Load Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, K13, 115°C Rise

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
Electrostatic Shield
Shielded
K Factor
13
kVA
15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Primary Voltage
480Δ
Product Category
Non Linear Load Transformer
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503093702
Winding Material
AL

Dimensions

Dimensions
19.37 in x 24.39 in x 25.5 in
Height
25.5 in
Length
19.37 in
Weight
365 lb
Width
24.39 in

Electrical Ratings

Efficiency
97.89%
Frequency Rating
60 Hz
Primary Voltage
480D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561