ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 45kVA, K13

Brand:

Acme Electric

Catalog ID:

T3045K0064BK13S

Non Linear Load Transformer - Three Phase, 208Δ - 208Y/120V, 45kVA, K13

Product details

General

ANFC Taps
2
BNFC Taps
2
Construction
Ventilated
Electrostatic Shield
Shielded
K Factor
13
kVA
45
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
208Δ
Product Category
Non Linear Load Transformer
Secondary Voltage
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000120
Winding Material
AL

Dimensions

Dimensions
22.37 in x 28.15 in x 29.41 in
Height
29.41 in
Length
22.37 in
Weight
600 lb
Width
28.15 in

Electrical Ratings

Efficiency
98.40%
Frequency Rating
60 Hz
Primary Voltage
208D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561