ACME_PPH_534431_Z_PRODUCT_IMAGE
* Representative image
ACME_PPH_534431_Z_PRODUCT_IMAGE

Transformer Accessories, Front/Rear Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA4701321

Front/Rear Replacement Panel

Product details

General

Product Category
Accessories
UPC
047503841723

Dimensions

Dimensions
35.7 in x 32.7 in x 6 in
Height
6 in
Length
35.7 in
Weight
35 lb
Width
32.7 in

Logistics

Carton Quantity
1
Pallet Quantity
5

Resources and downloads