
Brand: Acme Electric
Catalog ID: T213079
Catalog Number
T213079
Construction
Encapsulated
kVA
10
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage - Winding
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage - Winding
16/32 V
UL Insulation Class
180°C
UPC
047503177709
Winding Material
AL
Dimensions
11.59 in x 11.75 in x 20.81 in
Height
20.81 in
Length
11.59 in
Weight
160 lb
Width
11.75 in
Frequency Rating
60 Hz
kVA
10
Primary Voltage
120 X 240 V
Primary Voltage - Winding
120 X 240 V
Secondary Voltage - Winding
16/32 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
1
Pallet Quantity
4