Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA
Image of T113077 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA
Image of T113077 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA
play
Product Information Video Series - Buck Boost Transformers
Image of T113077 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA
+1
Image of T113077 Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA

Brand: Acme Electric

Catalog ID: T113077

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 5kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T113077

Construction

Encapsulated

kVA

5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

120 X 240 V

Product Category

Buck-Boost Transformer

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

16/32 V

UL Insulation Class

180°C

UPC

047503085721

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.38 in

Height

14.38 in

Length

7.13 in

Weight

75 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

5

Primary Voltage

120 X 240 V

Primary Voltage - Winding

120 X 240 V

Secondary Voltage - Winding

16/32 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

20