Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA
Image of T137920 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

Brand: Acme Electric

Catalog ID: T137920

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T137920

Construction

Encapsulated

kVA

1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

180°C

UPC

047503086100

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

24 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

1

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

20