Image of T181061 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA
Image of T181061 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA
play
Product Information Video Series - Buck Boost Transformers
Image of T181061 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA
+1
Image of T181061 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA

Brand: Acme Electric

Catalog ID: T181061

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 50VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T181061

Construction

Encapsulated

kVA

0.05

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage

24/48 V

UL Insulation Class

180°C

UPC

047503087503

Winding Material

CU

Dimensions

Dimensions

4.51 in x 4.75 in x 9.68 in

Height

9.68 in

Length

4.51 in

Weight

4 lb

Width

4.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

3

Media

Videos

play
Product Information Video Series - Buck Boost Transformers