
Brand: Acme Electric
Catalog ID: T243570
Catalog Number
T243570
Construction
Encapsulated
kVA
7.5
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
240 X 480
Product Category
Buck-Boost Transformer
Secondary Voltage
24/48 V
UL Insulation Class
180°C
UPC
047503182505
Winding Material
AL
Dimensions
10.84 in x 11.12 in x 20.81 in
Height
20.81 in
Length
10.84 in
Weight
135 lb
Width
11.12 in
Frequency Rating
60 Hz
kVA
7.5
Primary Voltage
240 X 480 V
Primary Voltage
240 X 480
Secondary Voltage
24/48 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
1
Pallet Quantity
4