Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V
Image of B1001K0300C Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V
*Representative image
Image of B1001K0300C Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V
New

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V

Brand: Acme Electric

Catalog ID: B1001K0300C

Low Voltage Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 1kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

B1001K0300C

Construction

Encapsulated

kVA

1

Material Type

ZFIN

Max Temperature Rise

135 Degrees Celsius

Mounting Type

Wall

Product Family

Single Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

200°C

UPC

047503072677

Winding Material

AL

Dimensions

Dimensions

6.1 in x 5.2 in x 10.5 in

Height

10.5 in

Length

6.1 in

Weight

26.2 lb

Width

5.2 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

1

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

200°C

UL Standard

UL 506

Operational

Max Temperature Rise

135 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

6