Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA
Image of A3006K0310B Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA
Image of A3006K0310B Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA
play
Product Information Video Series - 3 Phase Buck Boost

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA

Brand: Acme Electric

Catalog ID: A3006K0310B

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 6kVA

  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

A3006K0310B

Construction

Encapsulated

kVA

6

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

220/230/240

Product Category

Buck-Boost Transformer

Product Family

Three Phase Buck-Boost

Product Type

Buck-Boost Transformer

Secondary Voltage - Winding

208 V

UL Insulation Class

180°C

UPC

047503092378

Winding Material

AL

Dimensions

Dimensions

7.47 in x 12.37 in x 10.38 in

Height

10.38 in

Length

7.47 in

Weight

75 lb

Width

12.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

6

Primary Voltage

240 V

Primary Voltage - Winding

220/230/240

Secondary Voltage - Winding

208 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

9