Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 75kVA
Image of A3075K0310B Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 75kVA

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 75kVA

Brand: Acme Electric

Catalog ID: A3075K0310B

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 75kVA

  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

A3075K0310B

Construction

Encapsulated

kVA

75

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage - Winding

208 V

UPC

047503006962

Winding Material

AL

Dimensions

Dimensions

11.14 in x 27.13 in x 24.81 in

Height

24.81 in

Length

11.14 in

Weight

400 lb

Width

27.13 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

240 V

Secondary Voltage - Winding

208 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

4