Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 9kVA
Image of A3009K0310B Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 9kVA

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 9kVA

Brand: Acme Electric

Catalog ID: A3009K0310B

Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 9kVA

  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

A3009K0310B

Construction

Encapsulated

kVA

9

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

220/230/240

Product Category

Buck-Boost Transformer

Secondary Voltage - Winding

208 V

UL Insulation Class

180°C

UPC

047503092385

Winding Material

AL

Dimensions

Dimensions

7.47 in x 12.37 in x 10.38 in

Height

10.38 in

Length

7.47 in

Weight

75 lb

Width

12.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

9

Primary Voltage

220/230/240 V

Primary Voltage - Winding

220/230/240

Secondary Voltage - Winding

208 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

9