Image of T1007K0193CSH Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 7.5kVA

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 7.5kVA

Brand: Acme Electric

Catalog ID: T1007K0193CSH

Class 1, Div 2, Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 7.5kVA

  • Class 1 Div. 2, Groups A, B, C, D
  • For Hazardous Locations
  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T1007K0193CSH

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

180°C

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

115 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

7.5

Primary Voltage

240 X 480 V

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4