Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA
Image of DTFA0112S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA

Brand: Acme Electric

Catalog ID: DTFA0112S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 11kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTFA0112S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

11

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

230Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503000618

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

265 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

11

Primary Voltage

230D V

Primary Voltage - Winding

230Δ

Secondary Voltage - Winding

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

1

Electrostatic Shield

Shielded