Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 14kVA
Image of DTFA0142S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 14kVA

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 14kVA

Brand: Acme Electric

Catalog ID: DTFA0142S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 14kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTFA0142S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

14

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

230Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503000632

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

1 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

14

Primary Voltage

230D V

Primary Voltage

230Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

1

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4