
Brand: Acme Electric
Catalog ID: DTFA0202S
ANFC Taps
1
BNFC Taps
1
Catalog Number
DTFA0202S
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
20
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Floor
Primary Voltage - Winding
230Δ
Product Category
Drive Isolation Transformer
Secondary Voltage - Winding
230Y/133 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503000663
Winding Material
AL
Dimensions
10.18 in x 20.94 in x 20.77 in
Height
20.77 in
Length
10.18 in
Weight
435 lb
Width
20.94 in
Frequency Rating
60 Hz
kVA
20
Primary Voltage
230D V
Primary Voltage - Winding
230Δ
Secondary Voltage - Winding
230Y/133 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
1
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
4