
Brand: Acme Electric
Catalog ID: DTGA02754S
ANFC Taps
2
BNFC Taps
2
Catalog Number
DTGA02754S
kVA
275
Material Type
ZFIN
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
460Δ
Product Category
Drive Isolation Transformer
Secondary Voltage
230Y/133
Taps % Steps
2.5%
UL Insulation Class
220°C
Dimensions
35.5 in x 39.5 in x 45.6 in
Height
45.6 in
Length
35.5 in
Weight
1 lb
Width
39.5 in
Frequency Rating
60 Hz
kVA
275
Primary Voltage
460Δ
Secondary Voltage
230Y/133
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Insulation Class
220°C
UL Standard
UL 1561
Max Temperature Rise
150 Degrees Celsius
ANFC Taps
2