Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 145kVA
Image of DTGA01454S Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 145kVA

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 145kVA

Brand: Acme Electric

Catalog ID: DTGA01454S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 145kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA4

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGA01454S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

145

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000717

Winding Material

AL

Dimensions

Dimensions

29.88 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.88 in

Weight

990 lb

Width

32.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

145

Primary Voltage

460D V

Primary Voltage

460Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1