Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 27kVA
Image of DTGA0274S Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 27kVA

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 27kVA

Brand: Acme Electric

Catalog ID: DTGA0274S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 27kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA1

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGA0274S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

27

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503695258

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

320 lb

Width

24.39 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

27

Primary Voltage

460D V

Primary Voltage - Winding

460Δ

Secondary Voltage - Winding

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1